Drawbar D25-686, Self-Lifting
0.0.664.12

Drawbar D25-686, Self-Lifting

0.0.664.12

View CAD-Data Assign to comparison list Compare products https://hu-product.item24.com/en/directlink/pro/66412
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Drawbar D25-686, Self-Lifting
0.0.664.12

Attributes

Line
line 8
Material
St, bright zinc-plated
Delivery unit
1 set
Weight
m = 8.9 kg
ESD
ESD-safe = Yes
Drawbar D25-686, Self-Lifting
0.0.664.12

Details

Preassembled
Drawbar D25-650, St, bright zinc-plated
Impact Buffer M8 D30x30, NBR
Spring clip set D30, St, stainless
Torsion spring 6.5x52, St, stainless
From a trolley to a train! Drawbar D25-686 links transport trolleys together or can form a connection with a tugger – so that more products can be moved than ever before.
The Drawbar is available in two designs with safety functions and useful accessories. Drawbar D25-686, Self-Lifting is particularly ergonomic and back-friendly. A stable spring continuously pushes the Drawbar up, which has two benefits: It ensures it is easy to couple and uncouple the Drawbar using your foot. There is no need to bend over awkwardly or carry out any complicated fastening sequence. When uncoupled, the Drawbar automatically folds up to clear the working area.
To ensure safe operation, the Impact Buffer on both models stops the Drawbar from hitting the trolley when folded up. Two spring clips hold the raised Drawbar in place.
When using Drawbar Locking Lever 38, the Drawbar locks in place so that it can’t be released unintentionally. When lowering the Drawbar, the optional Drawbar Stop 32 ensures it does not drop to the floor and stops users pressing it too far down with their foot. An elastic buffer brings the Drawbar to a stop in plenty of time.
When using the version of Drawbar D25-686 without the self-lifting mechanism, the pin of the coupling should point upward. The dead weight of the steel Drawbar ensures that the connection holds. Because there is no spring-loaded lifting mechanism, the Drawbar has to be moved into its park position by hand.
Due to the high tensile loading generated during transport, Profile 8 80x40 is best suited for building the framework of a trolley.
The spring on Drawbar D25-686, Self-Lifting pushes the Drawbar into a vertical position. When uncoupled, the Drawbar rests against the frame in a space-saving arrangement.
Drawbar Locking Lever 38 keeps coupling elements neat and safe. It holds the Drawbar securely in a vertical position, which is particularly advisable when using the version without a self-lifting mechanism. The foot-operated lever ensures the locking lever can be released without having to stoop down.
To couple and uncouple Drawbar D25-686, Self-Lifting, the operators use their foot to press down on the Drawbar, which is kinder on their back. A spring lifts the Drawbar up, ensuring that it is securely held against Drawbar Coupling D25-74, which features a downward-pointing pin.

 

Fastening dimensions for Drawbar D25-686 and Drawbar D25-686, Self-Lifting
Rated tensile force in continuous operation = 6000 N
Maximum rated trailer load in continuous operation = 6 t
The pin of Drawbar Coupling D25-74 (0.0.661.87) should be pointing up when using Drawbar D25-686 (0.0.664.13). By contrast, when using Drawbar D25-686, Self-Lifting (0.0.664.12), the pin should be installed pointing down. The Coupling is fitted to the 80 mm-high Line 8 profile of the load-carrying frame using the groove indicated above and two Fastening Sets 8 6-8mm with Hexagon Socket Head Cap Screw M8 (0.0.684.91).
Drawbar D25-686, Self-Lifting
0.0.664.12

Accessoires / Service

Drawbar Locking Lever 38
Delivery unit
1 set
Article-No.
0.0.660.96
Drawbar Stop 32
Delivery unit
1 set
Article-No.
0.0.661.14
Drawbar Coupling D25-74
Delivery unit
1 pce.
Article-No.
0.0.661.87
Spring Clip D30/30-32
Delivery unit
1 pce.
Article-No.
0.0.660.98
Impact Buffer M8 D30x30, black
Delivery unit
1 pce.
Article-No.
0.0.416.37

Downloads

User Guide(1 MB)
ESD Product Qualification(390 KB)
Drawbar D25-686, Self-Lifting
0.0.664.12

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21070390
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
eCl@ss 8.0
21070390
UNSPSC 7.0
24101706
UNSPSC 9.0
24101706
customs tariff number
73269098